QBP - Ball Joint Adaptor
IKEUCHI
Metric unit
Accessory, adapter
Ball Joint Adaptor (Quick-detachable)
Powered by
CAD모델 선택
{ikeuchi/metric_unit/accessory_adapter/ball_joint_adaptor_quick_detachable/qbp_asmtab.prj},{NB=2x1/2FQBPFRPP+L},{SERIES=INQB},{IPCS=2in},{OPCS=Rc1/2},{IPCSX=2},{Y=+L},{PPATH=qbp_parts/qbp_asmtpl.prj},{L=110},{L1=33},{L2=63},{L3=94},{D=60.5},{D1=48},{D2=14.3},{INFOTEXT=Pipe installation size: for metal pipework in inches, for PVC pipework in nominal diameter}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
IPCS
Piping installation size
ⁿ/ₐ
OPCS
Nozzle mounting screw size
ⁿ/ₐ
INFOTEXT
Note 1
ⁿ/ₐ
1x1/4FQBPFRPP
INQB
1in
Rc1/4
Pipe installation size: f...
1x1/4FQBPFRPP+L
INQB
1in
Rc1/4
Pipe installation size: f...
1x3/8FQBPFRPP
INQB
1in
Rc3/8
Pipe installation size: f...
1x3/8FQBPFRPP+L
INQB
1in
Rc3/8
Pipe installation size: f...
1x1/2FQBPFRPP
INQB
1in
Rc1/2
Pipe installation size: f...
1x1/2FQBPFRPP+L
INQB
1in
Rc1/2
Pipe installation size: f...
1*1/4x1/4FQBPFRPP
INQB
1*1/4in
Rc1/4
Pipe installation size: f...
1*1/4x1/4FQBPFRPP+L
INQB
1*1/4in
Rc1/4
Pipe installation size: f...
1*1/4x3/8FQBPFRPP
INQB
1*1/4in
Rc3/8
Pipe installation size: f...
1*1/4x3/8FQBPFRPP+L
INQB
1*1/4in
Rc3/8
Pipe installation size: f...
1*1/4x1/2FQBPFRPP
INQB
1*1/4in
Rc1/2
Pipe installation size: f...
1*1/4x1/2FQBPFRPP+L
INQB
1*1/4in
Rc1/2
Pipe installation size: f...
1*1/2x1/4FQBPFRPP
INQB
1*1/2in
Rc1/4
Pipe installation size: f...
1*1/2x1/4FQBPFRPP+L
INQB
1*1/2in
Rc1/4
Pipe installation size: f...
1*1/2x3/8FQBPFRPP
INQB
1*1/2in
Rc3/8
Pipe installation size: f...
1*1/2x3/8FQBPFRPP+L
INQB
1*1/2in
Rc3/8
Pipe installation size: f...
1*1/2x1/2FQBPFRPP
INQB
1*1/2in
Rc1/2
Pipe installation size: f...
1*1/2x1/2FQBPFRPP+L
INQB
1*1/2in
Rc1/2
Pipe installation size: f...
2x1/4FQBPFRPP
INQB
2in
Rc1/4
Pipe installation size: f...
2x1/4FQBPFRPP+L
INQB
2in
Rc1/4
Pipe installation size: f...
2x3/8FQBPFRPP
INQB
2in
Rc3/8
Pipe installation size: f...
2x3/8FQBPFRPP+L
INQB
2in
Rc3/8
Pipe installation size: f...
2x1/2FQBPFRPP
INQB
2in
Rc1/2
Pipe installation size: f...
2x1/2FQBPFRPP+L
INQB
2in
Rc1/2
Pipe installation size: f...
25Ax1/4FQBPFRPP
INQB
25A
Rc1/4
Pipe installation size: f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Generation
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D